B6600S-400+GRB120-3-5-14



Learn More
Back to product category
B6600S-400+GRB120-3-5-14

B6600S-400+GRB120-3-5-14

Characterized Control Valve (CCV), DN 6" [150], 2-way, ANSI Class 125, Cv 400 
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

List Price
$7,940.00
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
$7,940.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
400 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, standard class B
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
7 VA
Control Type
Floating/3-point
Protection category
IP54