- Configured Total
- $27,070.00
EP250-250+ARX-E N4HH
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 2 1/2" [65], Flange, ANSI Class 250, V'nom 132 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4, Humidistat heater
- List Price
- $27,070.00
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
- ANSI Class
- 250
- Pattern
- 2-way
- Flow
- 132
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- ∆p 5...50 psi
- Body Pressure Rating
- ANSI Class 250, standard class B, raised-face
- End Fitting
- Flange
- Trim
- Stainless steel
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3.1 W
- Power Consumption (Holding)
- 2.4 W
- Power Consumption For Wire Sizing
- 6.2 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6 x 0.75 mm²
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
Downloads
Accessories
Mechanical accessory
ZR-EXT-F05
Valve neck extension for ball valves DN 65...150, for butterfly valves up to DN 80
List Price: $665.00
Your Price: ...
Tools
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
List Price: $535.00
Your Price: ...