3. Pressure Independent Control Valves

EP300-250+AKRX-E N4HT



Learn More
Back to product category
EP300-250+AKRX-E N4HT

EP300-250+AKRX-E N4HT

Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 3" [80], Flange, ANSI Class 250, V'nom 185 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4, Thermostat heater

List Price
$32,477.00
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
1m Plenum
Configured Total
$32,477.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
2-way
Flow
185
Flow rate adjustable
25...100% of V'nom
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
ANSI Class 250, standard class B, raised-face
End Fitting
Flange
Trim
Stainless steel

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
8.6 W
Power Consumption (Holding)
4.1 W
Power Consumption For Wire Sizing
12.2 VA
Connection Supply Control
Cable 3 ft. [1 m], 6 x 0.75 mm²
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valves DN 65...150, for butterfly valves up to DN 80

List Price: $665.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: $535.00