3. Butterfly Valves

F680HD+GRCX24-MFT-T N4



Learn More
Back to product category
F680HD+GRCX24-MFT-T N4

F680HD+GRCX24-MFT-T N4

Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class Consistent with 125, Cv 302 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$3,493.00
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
$3,493.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Consistent with 125
Pattern
2-way
Cv
302 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
3" [80]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
8 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
11 VA
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00