3. Butterfly Valves

F680HD+PRXUP-3-T



Learn More
Back to product category
F680HD+PRXUP-3-T

F680HD+PRXUP-3-T

Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class Consistent with 125, Cv 302 
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
Actuator fitted

List Price
$4,272.00
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
$4,272.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Consistent with 125
Pattern
2-way
Cv
302 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
3" [80]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
23 W
Power Consumption (Holding)
7.5 W
Power Consumption For Wire Sizing
with 24 V 23 VA / with 240 V 55 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
Archive

  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZG-HND PR

ZG-HND PR

ZG-HND PR Series Actuator Hand Crank

List Price: $72.00