- Configured Total
- $15,433.00
F7125L+PKRXUP-MFT-T
Butterfly Valve (BFV), DN 5" [125], 3-way, ANSI Class Consistent with 125, Cv 1140
Configurable
Valve Actuator, Electronic fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
- List Price
- $15,433.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 52 W
- Power Consumption (Holding)
- 9 W
- Power Consumption For Wire Sizing
- with 24 V 54 VA / with 240 V 68 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- reversible with app
- Direction of Rotation (Fail-Safe)
- Reversible with app
- Manual Override
- 7 mm hex crank, supplied
- Angle of Rotation
- 90°
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 30...120 s
- Running Time (Fail-safe)
- <30 s
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Mechanical accessory
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices