3. Butterfly Valves

F750HD+GMCX24-3-T-X1 N4



Learn More
Back to product category
F750HD+GMCX24-3-T-X1 N4

F750HD+GMCX24-3-T-X1 N4

Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class Consistent with 125, Cv 115 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$3,752.00
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
$3,752.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Consistent with 125
Pattern
3-way
Cv
115 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
8 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
11 VA
Control Type
Floating/3-point
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X