3. Butterfly Valves

F765HD+GMX24-MFT-X1



Learn More
Back to product category
F765HD+GMX24-MFT-X1

F765HD+GMX24-MFT-X1

Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class Consistent with 125, Cv 196 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$3,264.00
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
$3,264.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Consistent with 125
Pattern
3-way
Cv
196 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4.5 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
MFT/Programmable