- Configured Total
- $3,612.00
F780HD+2*GMB24-3-X1
Butterfly Valve (BFV), DN 3" [80], 3-way, ANSI Class Consistent with 125, Cv 302
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $3,612.00
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
- ANSI Class
- Consistent with 125
- Pattern
- 3-way
- Cv
- 302
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 4 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 12 VA
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories