Specifications
- Voltage AC/DC
- AC/DC 24 V
- Measured Values
-
- CO (Carbon Monoxide)
- Temperature
- Output Signal
-
- BACnet
- CAN bus
- 2...10 V
- 4...20 mA
- Relay
- Measuring Range Temperature
- -4...122°F [-20...50°C]
- Measuring Range Gas
- CO: 0...250 ppm
- Communication
-
- CAN bus
- BACnet MS/TP
- Output signal relay note
- SPDT, 5 A @ AC 240 V or 4 A @ DC 24 V, non-inductive, explosion proof, fail-safe (relay 1 only)
- Output signal active note
- Analog outputs: 2...10 V or 4...20 mA default. Scalable, min/max selectable