Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22MT-548



Learn More
Back to product category
22MT-548

22MT-548

Average temperature sensor active, 4...20 mA, Probe Length 50 ft [15 m]

Parts included: Mounting plate, 2x mounting kit with 6 mounting brackets, 1/2" NPT conduit connector

List Price
$988.00
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
DC 24 V
Electrical Connection
Terminals
Measured Values
Temperature
Output Signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe Length
50 ft [15 m]
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved