2. Damper Actuators
  3. Non Fail-Safe Actuators

CMB24-3-T.1



Learn More
Back to product category
CMB24-3-T.1

CMB24-3-T.1

Damper Actuator, 18 in-lb [2 Nm], Non fail-safe, AC/DC 24 V, On/Off, Floating point, Terminals
Multipack 20 pcs.

List Price
$4,220.00
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
1 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
1.5 VA
Torque
18 in-lb [2 Nm]
Control Type
Floating/3-point
Direction Of Motion Motor
by electrical installation
Manual Override
Disengage with magnet
Angle of Rotation
0...287.5°
Running Time (Motor)
35 s / 90°
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]