Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Damper Actuators
  3. Outdoor Protected Actuators

EFB120-S N4



Learn More
Back to product category
EFB120-S N4

EFB120-S N4

Damper Actuator, 270 in-lb [30 Nm], Spring return, AC 100...240 V, On/Off, 2x SPDT, NEMA 4

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$2,489.00
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
AC 100...240 V
Power Consumption (Running)
9 W
Power Consumption (Holding)
4.5 W
Power Consumption For Wire Sizing
21 VA
Auxiliary Switches
2x SPDT
Torque
270 in-lb [30 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable by mounting L/R
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
95°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<20 s
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
Ambient Temperature
-22...122°F [-30...50°C]
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
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List Price: $119.00
Your Price: ...
Add to Project List
EF-P

EF-P

Anti-rotation bracket EFB(X)/GKB(X)/GMB(X).

List Price: $22.00
Your Price: ...
Add to Project List
IND-EFB

IND-EFB

End stop indicator, for EFB(X)

List Price: $34.00
Your Price: ...
Add to Project List
K9-2

K9-2

Shaft clamp reversible, clamping range ø1/2...1" [12...26.7 mm]

List Price: $93.00
Your Price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: $41.00
Your Price: ...
Add to Project List
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

List Price: $89.00
Your Price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø1/2...1" [14...25 mm]

List Price: $97.00
Your Price: ...
Add to Project List
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: $68.00
Your Price: ...
Add to Project List
TOOL-07

TOOL-07

Wrench 0.512 in. [13 mm]

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

List Price: $168.00
Your Price: ...
Add to Project List
ZG-120

ZG-120

Jackshaft mounting bracket.

List Price: $165.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: $79.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: $90.00
Your Price: ...
Add to Project List
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List Price: $211.00
Your Price: ...
Add to Project List
ZG-JSA-3

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

List Price: $730.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,797.00
Your Price: ...
Add to Project List

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: $337.00
Your Price: ...
Add to Project List
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: $361.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved