2. Damper Actuators
  3. Fire & Smoke Actuators

FSLF24-FC US



Learn More
Back to product category
FSLF24-FC US

FSLF24-FC US

Fire & Smoke Actuator, 30 in-lb [3.5 Nm], Spring return, AC/DC 24 V, On/Off

List Price
$975.00
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
Power Consumption (Running) FS
15 VA
Power Consumption (Holding) FS
2.5 W, 3.5 VA, end stop 25 VA, 1 A slow blow fuse *
Power Consumption For Wire Sizing
24 VA
Torque
30 in-lb [3.5 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
15 s / 90°
Running Time (Fail-safe)
<15 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...122°F [0...50°C ]
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
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: $309.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: $343.00
Your Price: ...
Add to Project List

Electrical accessory

BAE165 US

BAE165 US

Thermoelectric tripping device, Duct inside temperature 165°F

List Price: $413.00
Your Price: ...
Add to Project List
S2A-F US

S2A-F US

Auxiliary switch, LF, NF..A, SF..A, BLF, BF, NF-US, AF-US

List Price: $609.00