2. Damper Actuators
  3. Fire & Smoke Actuators

FSNF24-FC.1 US



Learn More
Back to product category
FSNF24-FC.1 US

FSNF24-FC.1 US

Fire & Smoke Actuator, 70 in-lb [8 Nm], Spring return, AC/DC 24 V, On/Off
Multipack 60 pcs.

List Price
$74,160.00
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
Power Consumption (Running) FS
27 VA
Power Consumption For Wire Sizing
27 VA
Torque
70 in-lb [8 Nm]
Control Type
On/Off
Angle of Rotation
95°
Running Time (Motor)
15 s / 90°
Running Time (Fail-safe)
<15 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...122°F [0...50°C ]
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
IND-AF2

IND-AF2

End stop indicator

List Price: $31.00
Your Price: ...
Add to Project List
K4-1 US

K4-1 US

Shaft clamp
for AF..

List Price: $70.00
Your Price: ...
Add to Project List
KH-AF

KH-AF

Actuator arm

List Price: $71.00
Your Price: ...
Add to Project List
KH-AF-1 US

KH-AF-1 US

Classic AF/NF crankarm for Jackshaft to 1.05".

List Price: $127.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: $53.00
Your Price: ...
Add to Project List
ZDB-AF2 US

ZDB-AF2 US

Angle of rotation limiter for Classic AF/NF.

List Price: $51.00
Your Price: ...
Add to Project List
ZG-100

ZG-100

Mounting bracket for AF..

List Price: $168.00
Your Price: ...
Add to Project List
ZG-101

ZG-101

Mounting bracket
for AF / NF

List Price: $168.00
Your Price: ...
Add to Project List
ZG-AF US

ZG-AF US

Classic AF/NF crankarm adaptor kit.

List Price: $206.00
Your Price: ...
Add to Project List
ZG-AF108

ZG-AF108

for classic AF/NF with ZG-108

List Price: $218.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: $79.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: $90.00
Your Price: ...
Add to Project List
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: $309.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: $343.00
Your Price: ...
Add to Project List
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: $5,111.00
Your Price: ...
Add to Project List
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: $4,214.00
Your Price: ...
Add to Project List

Electrical accessory

BAE165 US

BAE165 US

Thermoelectric tripping device, Duct inside temperature 165°F

List Price: $413.00
Your Price: ...
Add to Project List
S2A-F US

S2A-F US

Auxiliary switch, LF, NF..A, SF..A, BLF, BF, NF-US, AF-US

List Price: $609.00