2. Damper Actuators
  3. Fire & Smoke Actuators

FSTF24-S.1 US



Learn More
Back to product category
FSTF24-S.1 US

FSTF24-S.1 US

Fire & Smoke Actuator, 18 in-lb [2 Nm], Spring return, AC/DC 24 V, On/Off, 2x SPST
Multipack 60 pcs.

List Price
$41,760.00
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
Power Consumption (Running) FS
2 W, 3 VA
Power Consumption (Holding) FS
1.5 W, 2 VA
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
2x SPST
Torque
18 in-lb [2 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<25 s
Protection category
IP42
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
32...122°F [0...50°C ]
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
IND-TF

IND-TF

Position indicator
for TFB(X)

List Price: $25.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: $31.00
Your Price: ...
Add to Project List
KH-TF US

KH-TF US

TFB(X) crankarm with 5/16" slot.

List Price: $64.00
Your Price: ...
Add to Project List
KH-TF-1 US

KH-TF-1 US

TFB(X) crankarm with 1/4" slot.

List Price: $64.00
Your Price: ...
Add to Project List
TF-P

TF-P

Anti-rotation bracket TF/NKQ/AM/NM/LM.

List Price: $16.00
Your Price: ...
Add to Project List
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZDB-TF

ZDB-TF

Angle of rotation limiter, with end stop

List Price: $25.00
Your Price: ...
Add to Project List
ZG-TF112

ZG-TF112

TFB(X) crankarm adaptor kit (includes ZG-113).

List Price: $114.00
Your Price: ...
Add to Project List
ZG-TF2

ZG-TF2

TFB(X) crankarm adaptor kit (T bracket included).

List Price: $97.00
Your Price: ...
Add to Project List
ZG-TF3

ZG-TF3

Mounting kit
for TFB(X)

List Price: $141.00
Your Price: ...
Add to Project List
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: $309.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: $343.00
Your Price: ...
Add to Project List

Electrical accessory

BAE165 US

BAE165 US

Thermoelectric tripping device, Duct inside temperature 165°F

List Price: $413.00