2. Damper Actuators
  3. Non Fail-Safe Actuators

LMB24-10P-HM



Learn More
Back to product category
LMB24-10P-HM

LMB24-10P-HM

Damper Actuator, 45 in-lb [5 Nm], Non fail-safe, AC/DC 24 V, On/Off

List Price
$435.00
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
1.5 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
2 VA
Potentiometer
10 kΩ
Torque
45 in-lb [5 Nm]
Control Type
Modulating
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Protection category
IP20
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on