2. Damper Actuators
  3. Non Fail-Safe Actuators

PMBUP-3-T



Learn More
Back to product category
PMBUP-3-T

PMBUP-3-T

Damper Actuator, 1400 in-lb [160 Nm], Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals

List Price
$3,816.00
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
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
20 W
Power Consumption (Holding)
6 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 52 VA
Auxiliary Switches
2x SPDT
Torque
1400 in-lb [160 Nm]
Control Type
Floating/3-point
Direction Of Motion Motor
reversible with app
Manual Override
7 mm hex crank, supplied
Angle of Rotation
95°
Running Time (Motor)
35 s / 90°
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...122°F [-30...50°C]