2. Damper Actuators
  3. Non Fail-Safe Actuators

UMB230Y-L.1



Learn More
Back to product category
UMB230Y-L.1

UMB230Y-L.1

Rotary Actuator, AC 100...240 V, On/Off, Floating point, 22 s, IP20, Connector Plug
Multipack 100 pcs.

List Price
$27,500.00
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
AC 100...240 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Connector Plug (Cable-side connector socket not included in scope of delivery)
Connection Plug
Molex Mini-Fit Jr. 39303035
Control Type
  • On/Off
  • Floating/3-point
Direction Of Motion Motor
counter-clockwise rotation (ccw)
Manual Override
No
Angle of Rotation
0...185°
Running Time (Motor)
22 s / 90°
Mechanical Interface
Universal shaft clamp 6...12.7 mm
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
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
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

List Price: $200.00
Your Price: ...
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List Price: $180.00
Your Price: ...
Add to Project List
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List Price: $200.00
Your Price: ...
Add to Project List
Z-PCUM

Z-PCUM

Protective covering, for UM.. / UH..
Multipack 20 pcs.

List Price: $300.00
Your Price: ...
Add to Project List
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

List Price: $340.00
Your Price: ...
Add to Project List

Electrical accessory

Z-C230UM

Z-C230UM

Connecting cable, 3 ft [1 m], for UM.. / UH..
Multipack 20 pcs.

List Price: $620.00