01APS-105
Differential pressure switch, 1000...5000 Pa, Switch
Parts included: PVC tube 2 m, 2x pitot tubes (plastic), screws
- List price
- 38,70 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22AP-A09.1
Duct connector, L 80 mm, for 01APS-..
Multipack 90 pcs.
List price: 82,80 €
Your price: ...
Electrical accessory
A-22AP-A11.1
Cable entry, M20x1.5, for 01APS-..
Multipack 10 pcs.
List price: 30,00 €
Your price: ...
Product videos
Belimo Sensor Range
Details
Specifications
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
- Switch
- Measuring range pressure
- 1000...5000 Pa
- Measuring range pressure
- 4.00...20.00 inch WC
- Output signal pressure switch note
- Contact current max. 1.0 A / AC 250 V