3. Sobne jedinice

22RTM-19-1



Learn more
Back to product category
22RTM-19-1

22RTM-19-1

Room sensor CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, LED, PC, white, RAL 9003

This product has been discontinued.

Successor product: 22RTM-18-1.

Discontinued
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
System Integration

Current Documents
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
Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range CO₂
Default setting: 0...2000 ppm
Measuring range humidity
Default setting: 0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
1 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RT-19-1)
2 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTH-19-1)
3 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTM-19-1)
Output signal active note
Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
Display type
LED