3. Kanalski osjetnici (zrak)

22ADP-124D



Learn more
Back to product category
22ADP-124D

22ADP-124D

Air differential pressure sensor dual, -100...2500 Pa, 2 measuring systems, 0...5 V, 0...10 V

Parts included: mounting plate, 2x PVC tube 2 m, 2x 2 duct connectors (plastic), screws

List price
309,00 €
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
A-22AP-A02

A-22AP-A02

Duct connector, Metal, L 40 mm, Tube connection 5 mm

List price: 9,70 €
Your price: ...
Add to Project List
A-22AP-A04

A-22AP-A04

Duct connector, Metal, L 100 mm, Tube connection 5 mm

List price: 12,90 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: 213,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 0...5 V
  • 0...10 V
Measuring range pressure
-100...2500 Pa
Measuring range pressure
-0.4...10 inch WC
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V selectable with switch