GMC24S-T2
GMC24S.2D
Rotary actuator, 40 Nm, AC/DC 24 V, Open/close, 35 s (35...150 s), 2x SPST, IP54, Terminals
- List price
- 538,00 €
Design data: Design data
Configured products cannot be refunded!
Delivery times may be longer for configured products.
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
How to - Installing GM Actuators
How to - Wiring GM Actuators
The new GM actuator
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W @ 35 s
- Power consumption (holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 8 VA @ 35 s
- Auxiliary switches
- 2x SPST
- Connection Supply Control
-
Terminals
2.5 mm² [14 AWG]
(cable ø4...7.5 mm [ø0.16...0.29"], 3-wire) - Connection Auxilary Switch
-
Terminals 2.5 mm² [14 AWG]
(cable ø4...7.5 mm, 4-wire) - Torque
- 40 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 35...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Ambient Tempreture
- -30...55°C [-22...131°F]