3. Pogoni protupožarnih zaklopki

BFL230-T/500



Learn more
Back to product category
BFL230-T/500

BFL230-T/500

Fire damper actuator, 4 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
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
ZA10-B

ZA10-B

Form fit insert 12/10 mm for BFL

List price: 2,90 €
Your price: ...
Add to Project List
ZA10-B.1

ZA10-B.1

Form fit insert 12/10 mm for BFL
Multipack 50 pcs.

List price: 36,00 €
Your price: ...
Add to Project List
ZA11-B

ZA11-B

Form fit insert 12/11 mm for BFL, BFN

List price: 10,30 €
Your price: ...
Add to Project List
ZA11-B.1

ZA11-B.1

Form fit insert 12/11 mm for BFL, BFN
Multipack 50 pcs.

List price: 345,00 €
Your price: ...
Add to Project List
ZA12ON-B.1

ZA12ON-B.1

Form fit insert 12/10 mm without cams for BFL, BFN
Multipack 100 pcs.

List price: 105,00 €
Your price: ...
Add to Project List
ZA8-B

ZA8-B

Form fit insert 12/8 mm for BFL

List price: 3,80 €
Your price: ...
Add to Project List
ZA8-B.1

ZA8-B.1

Form fit insert 12/8 mm for BFL
Multipack 50 pcs.

List price: 70,50 €
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 230,00 €
Your price: ...
Add to Project List
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFL, BFN, BFA, BEN, BEE

List price: 65,10 €
Your price: ...
Add to Project List
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

List price: 6,00 €
Your price: ...
Add to Project List
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 82,00 €
Your price: ...
Add to Project List

Electrical accessory

BKN230-MOD

BKN230-MOD

Communication and power supply unit for fire damper actuators 230 V

List price: 471,00 €
Your price: ...
Add to Project List
ZBAT0

ZBAT0

Blanking cover for BAT (without thermal fuse for duct inside temperature)

List price: 18,00 €
Your price: ...
Add to Project List
ZBAT72

ZBAT72

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm

List price: 39,10 €
Your price: ...
Add to Project List
ZBAT72.1

ZBAT72.1

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
Multipack 20 pcs.

List price: 752,00 €
Your price: ...
Add to Project List
ZBAT72/9

ZBAT72/9

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 90 mm

List price: 55,10 €
Your price: ...
Add to Project List
ZBAT95

ZBAT95

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm

List price: 50,30 €
Your price: ...
Add to Project List
ZBAT95.1

ZBAT95.1

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Multipack 20 pcs.

List price: 940,00 €
Your price: ...
Add to Project List
ZBAT95/9

ZBAT95/9

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 90 mm

List price: 92,90 €
Your price: ...
Add to Project List
ZBAT120

ZBAT120

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm

List price: 85,50 €
Your price: ...
Add to Project List
ZBAT120.1

ZBAT120.1

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
Multipack 20 pcs.

List price: 1.614,00 €
Your price: ...
Add to Project List
ZBAT140

ZBAT140

Spare tripping element for BAT, Duct inside temperature 140°C (colour red), Probe length 65 mm

List price: 81,30 €
Your price: ...
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 101,00 €
Your price: ...
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 149,00 €
Your price: ...
Add to Project List
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

List price: 48,20 €
Your price: ...
Add to Project List

Tools

ZFHC-B

ZFHC-B

Hand crank flexible for BFL, BFN, BFA, BEN, BEE

List price: 62,50 €
Your price: ...
Add to Project List
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE

List price: 6,60 €
Your price: ...
Add to Project List
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

List price: 157,00 €
Your price: ...
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE

List price: 7,10 €
Your price: ...
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

List price: 210,00 €
Your price: ...
Add to Project List
Product videos

Advantages of motorised fire dampers

Play now Share via email

Fire damper actuators BFL and BFN

Play now Share via email

Fire protection scenarios

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
2.6 W
Power consumption (holding)
0.7 W
Power Consumption For Wire Sizing
4 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 5 m, 2x 0.75 mm², FRNC (halogen-free)
Connection Auxilary Switch
Cable 5 m, 6x 0.75 mm², FRNC (halogen-free)
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Running time (fail-safe)
20 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft