3. Kanalski osjetnici (zrak)

22ADP-15QA



Learn more
Back to product category
22ADP-15QA

22ADP-15QA

Air differential pressure sensor, -150...250 Pa, Auto-Zero, Modbus, 0...5 V, 0...10 V

Parts included: mounting plate, PVC tube 2 m, 2 duct connectors (plastic), screws, additional cable gland

List price
324,00 €
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
System Integration

Current Documents

  • Download

Archive
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
A-22AP-A02

A-22AP-A02

Duct connector, Metal, L 40 mm, Tube connection 5 mm

List price: 9,70 €
Your price: ...
Add to Project List
A-22AP-A04

A-22AP-A04

Duct connector, Metal, L 100 mm, Tube connection 5 mm

List price: 12,90 €
Your price: ...
Add to Project List
EXT-AC-L200

EXT-AC-L200

Airflow volume probe 200 mm for rectangular duct, min. 2 m/s, Probe length 200 mm

List price: 104,00 €
Your price: ...
Add to Project List
EXT-AC-L250

EXT-AC-L250

Airflow volume probe 250 mm for rectangular duct, min. 2 m/s, Probe length 250 mm

List price: 108,00 €
Your price: ...
Add to Project List
EXT-AC-L300

EXT-AC-L300

Airflow volume probe 300 mm for rectangular duct, min. 2 m/s, Probe length 300 mm

List price: 110,00 €
Your price: ...
Add to Project List
EXT-AC-L400

EXT-AC-L400

Airflow volume probe 400 mm for rectangular duct, min. 2 m/s, Probe length 400 mm

List price: 129,00 €
Your price: ...
Add to Project List
EXT-AC-L500

EXT-AC-L500

Airflow volume probe 500 mm for rectangular duct, min. 2 m/s, Probe length 500 mm

List price: 143,00 €
Your price: ...
Add to Project List
EXT-AC-L600

EXT-AC-L600

Airflow volume probe 600 mm for rectangular duct, min. 2 m/s, Probe length 600 mm

List price: 174,00 €
Your price: ...
Add to Project List
EXT-AC-L700

EXT-AC-L700

Airflow volume probe 700 mm for rectangular duct, min. 2 m/s, Probe length 700 mm

List price: 179,00 €
Your price: ...
Add to Project List
EXT-AC-R100

EXT-AC-R100

Airflow volume probe 100 mm for round duct, min. 2 m/s, Probe length 100 mm

List price: 82,90 €
Your price: ...
Add to Project List
EXT-AC-R125

EXT-AC-R125

Airflow volume probe 125 mm for round duct, min. 2 m/s, Probe length 125 mm

List price: 82,90 €
Your price: ...
Add to Project List
EXT-AC-R160

EXT-AC-R160

Airflow volume probe 160 mm for round duct, min. 2 m/s, Probe length 160 mm

List price: 88,20 €
Your price: ...
Add to Project List
EXT-AC-R200

EXT-AC-R200

Airflow volume probe 200 mm for round duct, min. 2 m/s, Probe length 200 mm

List price: 89,30 €
Your price: ...
Add to Project List
EXT-AC-R250

EXT-AC-R250

Airflow volume probe 250 mm for round duct, min. 2 m/s, Probe length 250 mm

List price: 104,00 €
Your price: ...
Add to Project List
EXT-AC-R315

EXT-AC-R315

Airflow volume probe 315 mm for round duct, min. 2 m/s, Probe length 315 mm

List price: 118,00 €
Your price: ...
Add to Project List
EXT-AC-R400

EXT-AC-R400

Airflow volume probe 400 mm for round duct, min. 2 m/s, Probe length 400 mm

List price: 130,00 €
Your price: ...
Add to Project List
EXT-AC-R500

EXT-AC-R500

Airflow volume probe 500 mm for round duct, min. 2 m/s, Probe length 500 mm

List price: 143,00 €
Your price: ...
Add to Project List
EXT-AC-R630

EXT-AC-R630

Airflow volume probe 630 mm for round duct, min. 2 m/s, Probe length 630 mm

List price: 167,00 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
A-22G-A02.1

A-22G-A02.1

Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.

List price: 45,00 €
Your price: ...
Add to Project List
A-22G-A25.1

A-22G-A25.1

Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.

List price: 30,00 €
Your price: ...
Add to Project List
A-22G-A26.1

A-22G-A26.1

Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.

List price: 67,00 €
Your price: ...
Add to Project List

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: 213,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Differential pressure
  • Volumetric flow
Output signal
  • Modbus
  • 0...5 V
  • 0...10 V
Measuring range pressure
-150...250 Pa
Measuring range pressure
-0.6...1 inch WC
Communication
Modbus RTU
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V selectable with switch