3. Leptirasti ventili

D6125NL



Learn more
Back to product category
D6125NL

D6125NL

Butterfly valve, 2-way, DN 125, Lug types PN 10 / 16, ps 1600 kPa, Kvs 260 m³/h, Kvmax 880 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for D6125NL
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
    ZD6N-H150

    ZD6N-H150

    Lever for butterfly valves DN 125...150

    List price: 58,80 €
    Your price: ...
    Add to Project List
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    List price: 141,00 €
    Your price: ...
    Add to Project List
    Product videos

    How to install a PR butterfly valve actuator

    Play now Share via email

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    260 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A