LRC24A-SZ



Learn more
Back to product category
LRC24A-SZ

LRC24A-SZ

Rotary actuator, 5 Nm, AC/DC 24 V, 0.5...10 V, 35 s, IP54

List price
254,00 €
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
1.5 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 0.5...10 V