LRQ24A



Learn more
Back to product category
LRQ24A

LRQ24A

Very fast running rotary actuator, 4 Nm, AC/DC 24 V, Open/close, 9 s, IP54

List price
390,00 €
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
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
Open/close