NRF230A-3-O



Learn more
Back to product category
NRF230A-3-O

NRF230A-3-O

Rotary actuator fail-safe NO, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54

List price
628,00 €
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
AC 100...240 V
Power consumption (running)
4 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
15 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
3-point