3. Pogoni ventila

TRF24-2



Learn more
Back to product category
TRF24-2

TRF24-2

Rotary actuator fail-safe NC, 2.5 Nm, AC 24 V, 3-point, 90 s, IP42

List price
328,00 €
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
AC 24 V
Power consumption (running)
1.3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
3-point
Protection category
IP42