H7100R



Learn more
Back to product category
H7100R

H7100R

Globe valve, 3-way, DN 100, Flange, PN 6, ps 600 kPa, Kvs 145 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
1.503,00 €
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
Suitable actuators for Requesting actuators for H7100R
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
    ZH24-1-B

    ZH24-1-B

    Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

    List price: 316,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    145 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value