3. Brzi pogoni

LMC24A-SR



Learn more
Back to product category
LMC24A-SR

LMC24A-SR

Fast running rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 35 s, IP54

List price
225,00 €
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 57,30 €
Your price: ...
Add to Project List
K-ELA

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...20 mm
Multipack 20 pcs.

List price: 224,00 €
Your price: ...
Add to Project List
K-ELA10

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...10 mm
Multipack 20 pcs.

List price: 338,00 €
Your price: ...
Add to Project List
K-ELA13

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...13 mm
Multipack 20 pcs.

List price: 338,00 €
Your price: ...
Add to Project List
K-ELA16

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...16 mm
Multipack 20 pcs.

List price: 338,00 €
Your price: ...
Add to Project List
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 72,00 €
Your price: ...
Add to Project List
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 66,00 €
Your price: ...
Add to Project List
ZF10-LMA

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF12-LMA

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF8-LMA

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZFRL10-LMA

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 224,00 €
Your price: ...
Add to Project List
ZFRL12-LMA

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 224,00 €
Your price: ...
Add to Project List
ZFRL8-LMA

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 224,00 €
Your price: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 76,30 €
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 102,00 €
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 €
Your price: ...
Add to Project List
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 117,00 €
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 319,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
5 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
35 s / 90°
Mechanical interface
Universal shaft clamp 6...20 mm