3. Tlačno neodvisni regulacijski ventili

C220QPT-F



Learn more
Back to product category
C220QPT-F

C220QPT-F

PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, Vnom 980 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
251,00 €
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
Suitable actuators for Requesting actuators for C220QPT-F
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
    EXT-OC-ZQ20-PT

    EXT-OC-ZQ20-PT

    Insulation shell for valve C2..QPT-.., DN 20
    only for non-condensing applications

    List price: 30,80 €
    Your price: ...
    Add to Project List
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: 27,70 €
    Your price: ...
    Add to Project List
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    List price: 27,70 €
    Your price: ...
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: 43,00 €
    Your price: ...
    Add to Project List
    ZR2320

    ZR2320

    Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

    List price: 16,00 €
    Your price: ...
    Add to Project List
    Product videos

    Pressure independent zone valve PIQCV

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    980
    V'nom [l/s]
    0.272
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow temperature note
    with actuator 2...90°C
    Differential pressure
    16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread