Actuator Sizing and Selection



Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:


    Dobrodošli pri družbi Belimo Áustria

    Videti je, da vaša lokacija ni Avstrija. Izdelki in storitve, predstavljeni na tej spletni strani, morda niso na voljo v vaši državi. Prav tako ni možna prijava/registracija. Spodaj poiščite svojo lokalno spletno stran Belimo.
    Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
    +43 1 7490361 0
    Naročite se na novice
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)

    Disclaimer

    • When determining the torque or actuating force requirement, the damper manufacturer’s specifications on the cross-section, design, installation situation and aerodynamic conditions must be observed.
    • The design of the damper actuator refers to standard HVAC applications only.
    • For VAV, fire or smoke extraction dampers, please contact the damper manufacturer directly.
    • Maximum dimensions of the damper for which the Nm-Tool can be used: 2m x 2m. For larger dampers, please contact the damper manufacturer or your local Belimo contact person.
    • Installation of the actuator must be carried out by authorised specialist personnel. The legal and official regulations must be observed.
    • Belimo guarantees the torque of the actuators delivered by it only, not that of the damper connected to the actuator.
    • Use of the Nm-Tool constitutes acceptance of these terms and conditions.
    • Belimo excludes all liability for loss or damage of any kind that may arise from or in connection with access to or use of the Nm-Tool.
    • In particular, Belimo is not liable for the actuator suggested by the Nm-Tool actually fitting the specified damper. The costs of replacing the actuator are borne exclusively by the purchaser of the actuator.
    • The suggestion made by the Nm-Tool represents neither an offer, a (purchase) recommendation nor otherwise a binding declaration of intent on the part of Belimo.