3. Pogoni ventilov

SR230P



Learn more
Back to product category
SR230P

SR230P

Rotary actuator (RobustLine), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP66/67

Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.

Everything else remains the same.

List price
516,00 €
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
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 €
Your price: ...
Add to Project List
HH230

HH230

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT230

HT230

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: 115,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm², halogen-free
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X