3. Pogoni brez varnostne funkcije

UM24Y-SR-L.1



Learn more
Back to product category
UM24Y-SR-L.1

UM24Y-SR-L.1

Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, IP20, Connector plug
Multipack 100 pcs.

List price
9.380,00 €
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
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

List price: 62,00 €
Your price: ...
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: 25,20 €
Your price: ...
Add to Project List
Z-PCUM

Z-PCUM

Protective covering, for UM.. / UH..
Multipack 20 pcs.

List price: 182,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply Control
Connector plug (Cable-side connector socket not included in scope of delivery)
Connection Plug
Molex Mini-Fit Jr. 39303045
Torque
1 Nm
Control type
Modulating
Direction Of Motion Motor
counter-clockwise rotation (ccw)
Manual override
No
Angle of rotation
95°
Running time (motor)
22 s / 90°
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1