P140A GR



Back to product category
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List price
119,00 €
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 126,00 €
Your price: ...
Add to Project List
Details

Specifications

Connection Potentiometer
Cable 1 m, 3 x 0.75 mm² halogen-free
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Tempreture
-30...50°C [-22...122°F]