3. Pogoni z varnostno funkcijo

LF230



Learn more
Back to product category
LF230

LF230

Rotary actuator fail-safe, 4 Nm, AC 100...240 V, Open/close, 75 s, IP54

List price
273,00 €
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 53,50 €
Your price: ...
Add to Project List
K6-1

K6-1

Shaft clamp reversible, clamping range ø16...20 mm

List price: 13,90 €
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 22,10 €
Your price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 18,80 €
Your price: ...
Add to Project List
KH-LF

KH-LF

Actuator arm, clamping range ø8...16 mm, Slot width 8.2 mm

List price: 41,20 €
Your price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: 18,20 €
Your price: ...
Add to Project List
Z-ARS180L

Z-ARS180L

Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.

List price: 78,00 €
Your price: ...
Add to Project List
ZDB-LF

ZDB-LF

Angle of rotation limiter, with end stop

List price: 10,60 €
Your price: ...
Add to Project List
ZF8-LF

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

List price: 12,20 €
Your price: ...
Add to Project List
ZG-LF1

ZG-LF1

Mounting kit for linkage operation for flat installation

List price: 111,00 €
Your price: ...
Add to Project List
ZG-LF3

ZG-LF3

Mounting kit for linkage operation for side installation Slot width 6.2 mm

List price: 121,00 €
Your price: ...
Add to Project List

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

List price: 142,00 €
Your price: ...
Add to Project List
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

List price: 167,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 8...16 mm
Protection category
IP54
Ambient Tempreture
-30...50°C [-22...122°F]