3. Pogoni ventilov

TRF230-S-O



Learn more
Back to product category
TRF230-S-O

TRF230-S-O

Rotary actuator fail-safe NO, 2.5 Nm, AC 100...240 V, Open/close, 75 s, 1x SPDT, IP42

List price
296,00 €
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
AC 100...240 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
5 VA
Auxiliary switches
1x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 3x 0.75 mm²
Torque
2.5 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NO, valve open (A – AB = 100%)
Running time (motor)
75 s / 90°
Running time (fail-safe)
<75 s
Protection category
IP42