3. Sedežni ventili

H220S-K



Learn more
Back to product category
H220S-K

H220S-K

Stainless steel globe valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 0...130°C [32...266°F]

List price
370,00 €
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
Suitable actuators for Requesting actuators for H220S-K
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 140,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    6.3 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.01% of the Kvs value
    Pipe connection
    Internal thread