3. Sedežni ventili

H7080X100-S4



Learn more
Back to product category
H7080X100-S4

H7080X100-S4

Globe valve, 3-way, DN 80, Flange, PN 25, ps 2500 kPa, Kvs 100 m³/h, Fluid temperature 5...200°C [41...392°F]

List price
3.082,00 €
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
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H7080X100-S4
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    3-way
    kvs
    100 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    5...200°C [41...392°F]
    Flow temperature note
    • 120°C up to 2500 kPa
    • 200°C up to 2300 kPa
    Flow characteristic {Tools}
    A – AB: linear; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value