X8054M.6322A



Learn more
Back to product category
X8054M.6322A

X8054M.6322A

Characterised control valve, 0.5...10 V, 9 s, 3 m, A2L, IP54, 2-way, ODF 54-54 mm, Kvs 43 m³/h, Copper
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
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 3 m, 4x 0.75 mm²
Control type
DC 0.5...10 V
Protection category
IP54
Pattern
2-way
kvs
43 m³/h
Fluid
HFC, HFO
Flow temperature
-20...90°C [-4...194°F]
Differential pressure
∆pmax 3200 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A