NRFA-O



Learn more
Back to product category
NRFA-O

NRFA-O

Rotary actuator fail-safe NO, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54

List price
444,00 €
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
Tools

ZKN2-B

ZKN2-B

Hand crank, 63 mm

List price: 7,10 €
Your price: ...
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm
Multipack 100 pcs.

List price: 210,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
6 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
9.5 VA