3. Sedežni ventili

H350S-P



Learn more
Back to product category
H350S-P

H350S-P

Stainless steel globe valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 2500 kPa, Kvs 40 m³/h, Fluid temperature 0...130°C [32...266°F]

List price
972,00 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H350S-P
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 147,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.02% of the Kvs value; B – AB: max. 0.02% of the Kvs value
    Pipe connection
    Internal thread