3. Sedežni ventili

H732N



Learn more
Back to product category
H732N

H732N

Globe valve, 3-way, DN 32, Flange, PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
514,00 €
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
Suitable actuators for Requesting actuators for H732N
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
    ZH732

    ZH732

    Blanking flange PN 16 for globe valve DN 32

    List price: 57,70 €
    Your price: ...
    Add to Project List

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 140,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    16 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value