2. RetroFIT+
  3. Pogoni sedežnih ventilov

NRYD230-3-SI



Learn more
Back to product category
NRYD230-3-SI

NRYD230-3-SI

Short stroke actuator for Siemens, 500 N, AC 230 V, 3-point, 35 s, Stroke 5.5 mm, IP40

List price
221,00 €
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
SNR

SNR

Auxiliary switch 1x SPDT for 3-point HT actuators with cable connection

List price: 37,20 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
3.5 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Force
500 N
Control type
3-point
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Stroke
5.5 mm
Running time (motor)
35 s / 5.5 mm
Protection category
IP40