RV24A-MF



Learn more
Back to product category
RV24A-MF

RV24A-MF

Globe valve actuator, 4500 N, AC/DC 24 V, MFT, 2...10 V, 150 s (90...150 s), Stroke 50 mm, IP54

List price
1.456,00 €
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 389,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
6 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
11 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
4500 N
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Stroke
50 mm
Running time (motor)
150 s / 50 mm
Running time motor variable
90...150 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]