3. Pogoni ventilov

LV24A-MP-TPC



Learn more
Back to product category
LV24A-MP-TPC

LV24A-MP-TPC

Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54, Terminals with cable

List price
435,00 €
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
Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZNV-C

ZNV-C

Spare coupling

List price: 18,70 €
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 140,00 €
Your price: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 266,00 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 94,60 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 31,60 €
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 888,00 €
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 784,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Force
500 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button, can be locked
Stroke
15 mm
Running time (motor)
150 s / 15 mm
Running time motor variable
90...150 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]