RetroFIT+ for enhanced comfort and energy efficiency

  1. Home

Discover the goldmine: HVAC system upgrades for building renovation

HVAC system upgrades with our RetroFIT+ solutions

Choose your impact

Every building faces challenges, whether big or small. Tackling them effectively can lead to numerous benefits. By making simple adjustments, you can achieve impressive results, and with a little extra effort, you can achieve much more. Adapting the hydronic network for heating and cooling provides substantial benefits but is not always necessary. At Belimo, we believe in taking small steps to achieve significant gains - "Small devices, big impact".

We understand the sweet spot - maximising energy savings, boosting system efficiency, and elevating comfort levels. Whether you're looking for a simple improvement, a significant overhaul, or something in between, we have the technology and expertise to help.

Start with minimal effort and save up to

Optimise existing HVAC systems with simple improvements

  • Minimal HVAC upgrade

Upgrade the system and save
up to

Extend system lifespan with modern technology and minimal impact on operations

  • Minor HVAC upgrade

Make the most out of it
and save up to

Overhaul your HVAC system to fundamentally improve performance

  • Deep HVAC upgrade
Find your regional representatives
  • RetroFIT+
  • Success stories
RetroFIT+

Six reasons why you should retrofit your building

Reason 1Energy savings

Retrofitting HVAC systems can significantly improve energy efficiency, helping to reduce energy consumption and costs.

Reason 2Enhanced comfort

Retrofitting can enhance indoor air quality and thermal comfort, creating a healthier and more enjoyable environment for occupants.

Reason 3Increased property value

Energy-efficient buildings are more attractive to buyers and renters, leading to increased property value and higher occupancy rates.

Reason 4Resource conservation

Retrofitting extends the lifespan of existing buildings, reducing the need for new construction and preserving natural resources.

Reason 5Reduced emissions

Buildings account for approximately 40% of global CO2 emissions. Retrofitting helps reduce operational emissions and contributes to climate change mitigation efforts.

Reason 6Incentives and legislative compliance

Government incentives are available for commercial retrofit projects, while in certain regions, adherence to energy requirements is mandatory for buildings.

Uncovering energy demands in diverse buildings with RetroFIT+

Optimising energy usage benefits all buildings, but each type has unique load profiles and requirements. Tailored approaches ensure efficiency, air quality, and comfort for occupants. RetroFIT+ is a major component of any building’s life cycle and can make an enormous difference in the facility's efficiency. Our team has decades of experience in the HVAC industry, and our products are proven to deliver results. Let's explore how RetroFIT+ can revolutionise energy usage in different types of buildings:

  • Schools

    Seasonally in operation

    Given that school occupancy is directly related to instruction and holiday times, the building's energy consumption should align with its load profile. With an average occupancy of 7 hours/day when school is in session, these buildings could reduce energy consumption and the correlating costs by 30% by limiting consumption between 6pm–8am when the building is not being used at full capacity. By coordinating energy consumption with occupancy levels in terms of timing and specific area accommodation (classrooms, gym, library, etc.), monitored and controlled air quality can help improve student comfort and concentration. Further, more efficient energy consumption can positively impact publicly funded institutions and their tax obligations. 

    The proportionate energy consumption of school buildings depends on the building's age, size, geographical location, and type of equipment used. In school buildings, heating, ventilation, air conditioning systems and domestic hot water (DHW) account for approximately 80% of energy consumption.

    The RetroFIT+ solutions you need: how Belimo supports you

    With Belimo devices, you can improve energy efficiency and comfort, while improving indoor air quality:
     

    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Hospitals

    Around-the-clock energy for around-the-clock care

    In hospitals, energy supply is required 24/7. Moreover, significant flexibility in heating, cooling, and ventilation and dynamic balancing capabilities are needed to supply the appropriate amount of heating or cooling for each building area.

    Different types of buildings consume different degrees of energy based on their function. Air conditioning, heating and domestic hot water (DHW) account for approximately 73% of energy consumption in hospitals.

    The RetroFIT+ solutions you need: how Belimo supports you

    Hospitals and other healthcare facilities have a 24/7 role. The HVAC system's availability and reliability are key to promoting comfort and healthy indoor air regarding infection control and safety. With products from Belimo, you can ensure the availability of thermal comfort, adequate ventilation, and energy efficiency whileallowing for more flexible space planning and easy troubleshooting:
     

    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Office Building

    Heating and cooling that clocks out when your colleagues do

    As office buildings are only occupied during business hours, energy consumption should be optimised in line with operating times. With an average occupancy of 9.3 hours per day , energy consumption and the associated costs in these buildings can be reduced by 30%. To achieve this, consumption is restricted between 8 pm and 6 am, when the building is not fully occupied. This means that no heating or cooling power needs to be provided for an empty building, thus reducing both energy costs and emissions. Dynamic balancing ensures comfort even with changing occupancy.

    In office buildings, air conditioning, heating, and domestic hot water account for approximately 56% of energy consumption. 

    The RetroFIT+ solutions you need: how Belimo supports you

    The average occupancy is 9.3 hours/day. By dynamically adjusting energy consumption to suit the load profile and occupancy rates, you can save over 30% energy between 8pm–6am when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and sustainability while allowing more flexible space planning, a sure way to make it easier to find tenants to rent office space:

    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Hotels

    Comfort comes first

    Like offices and schools, hotels are not occupied at full capacity throughout the entire day. However, they are generally at their highest occupancy in the later hours of the day and at night when guests sleep. Providing guests with a comfortable stay is a top priority. In this context, ensuring good air quality, a suitable noise level and hygienic ambient conditions.

    In hotels, air conditioning, heating, and warm water account for approximately 58% of energy consumption.

    The RetroFIT+ solutions you need: how Belimo supports you

    30% energy saved by reducing consumption when the building is unoccupied. 

    The average occupancy is 9.3 hours/day. By dynamically adjusting energy consumption to suit the load profile and occupancy rates, you can save over 30% energy between 8pm–6am when the building is experiencing low to no use. With Belimo devices, you can enhance energy efficiency and comfort while also improving building sustainability:

    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Mixed-use buildings

    System agility to suit multiple tenants

    Shopping centres, sports venues, airports, and cultural centres—while their functions are different, they share some things in common: fluctuating occupant traffic, a need to maintain high comfort, and dynamic balancing to ensure high availability of cooling and heating energy. The existing system must be flexible, given that the requirements are subject to constant change to meet the demands of changes in space planning. Moreover, as these buildings often house multiple tenants, providing each space with certified energy billing within the individual cost centres must be considered.

    The proportionate energy consumption of mixed-use buildings is very distinct. The energy consumption patterns depend on many factors, such as the building's purpose, age, size, geographical location, and type of equipment used. In mixed-use buildings, HVAC systems account for the largest proportion of energy consumption.

     

    The RetroFIT+ solutions you need: how Belimo supports you

    While mixed-use buildings such as shopping centres and sports venues have different purposes and functions, both building types share fluctuating occupancy levels and the high demand and availability of heating and cooling energy. With Belimo devices, you can dynamically balance the heating and cooling loads, thus optimising energy consumption and ventilation to align with occupancy levels.
     

    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation

Belimo RetroFIT+ App

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves, and sensors from Belimo and a number of other equipment sources.

Whether for ventilation or water applications, modernisation, or replacement of your system, our app will quickly guide you to the ideal Belimo product that best meets your requirements, offering maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop version)

How to find a replacement with the Belimo RetroFIT+ App

Use the scan function

Submit a request to support

Search for a product name

Search for parameters

Search for measurements

FAQ

  • What does HVAC retrofit mean?

    Retrofitting is the process of improving or upgrading existing systems. In the context of buildings, retrofitting typically involves upgrading or redesigning certain elements, such as HVAC systems, lighting, or insulation, to optimise energy efficiency, improve performance, and extend the life of the building. Specifically, a HVAC retrofit can include measures to reduce energy consumption and improve room comfort, such as replacing outdated devices, installing new controls or sensors, and improving insulation.

  • Why is retrofitting buildings important?

    Retrofitting buildings is important because it allows for the upgrade and improvement of existing HVAC (heating, ventilation, and air conditioning) systems. This can result in higher energy efficiency, improved comfort, and reduced environmental impact. Retrofits can also help meet new regulatory requirements and improve the overall value of the building while contributing to a greener future. 

  • What is RetroFIT+?

    The ‘+’ symbolises the added value that Belimo delivers in retrofitting projects. Belimo offers a large number of products that are perfectly suited for renovation projects, including damper actuators, control valves, sensors and meters. If an adapter or linkage is required, our extensive range of retrofit accessories ensures a straightforward on-site installation process. If our standard offerings do not include the ideal replacement product, we also provide the option for customised products and linkages. However, our support and application consulting extends beyond just the product aspect. Dedicated Belimo's sales managers and application specialists help you determine the optimal approach for your renovation project.

  • How much does it cost to retrofit an HVAC system?

    The cost of retrofitting an HVAC system can vary depending on various factors such as the size of the building, the complexity of the retrofit, the specific components being upgraded, and the local market conditions. In order to provide an accurate quote, each project must be assessed on a case-by-case basis. Belimo offers a wide range of options for retrofitting HVAC systems. No matter whether you are seeking minor improvements, extensive conversion transformations, or something in between, we have the technology and expertise to support you. We will be happy to provide you with a corresponding cost estimate.

Success stories

How can you modernise a 40 year old high rise without a major capital investment?

Targeted HVAC retrofit reduces energy use by 28%.

At San Francisco’s iconic Four Embarcadero Center, an aging chilled water system with 2-way pressure-dependent globe valves and pneumatic actuators was struggling with low differential pressure (delta T), rising energy costs, and no visibility into hydronic performance.

Retrofitting the building with Belimo Energy Valves converted the legacy system to pressure‑independent control. The result: improved delta T, real‑time system visibility, and hidden faults brought to light. The upgrade reduced chiller plant energy use by 28%, delivering around $131,000 in annual energy cost savings.

  • Reference – Embarcadero Center, San Francisco, USA (pdf - 3,83 MB)

82% energy savings on the high seas: Allseas optimises its fleet with the Belimo Energy Valve™

Allseas, a company with global leadership in the offshore energy sector, is setting new standards in HVAC efficiency. To ensure the sustainable operation of the fleet and the comfort of up to 500 employees per vessel, the heating and cooling systems of the Allseas ships are being gradually equipped with Belimo Energy Valves.

A special highlight of these modernisation measures is the retrofit of the "Pioneering Spirit", the world's largest construction vessel. The vessel, which can raise offshore platforms weighing up to 60,000 tons in a single lift, achieved impressive results by installing 175 Energy Valves: the pumps' current consumption was reduced from 600 kW to 120 kW — an energy saving of 82%.

Thanks to this targeted Belimo RetroFIT+ measure, Allseas is now saving approximately EUR 700,000 in energy costs each year. As a result of these significant savings, the project's payback period is just three years. This means that the company is making a significant contribution to economic efficiency and to the reduction of the ecological footprint of the offshore industry.

Watch our video to learn how Allseas is using innovative Belimo valve technology to maximise energy efficiency at sea and significantly reduce operating costs.

Gas consumption halved: Belimo's energy savings through retrofitting at Großröhrsdorf site

Belimo is committed to increasing energy efficiency and reducing CO₂ emissions in buildings. An example of our initiative is the upgrade of the heating system at our Großröhrsdorf site in Germany, which covers an area of approximately 19,000m2.

Before our own RetroFIT+ specialists intervened, the site consumed 750,000 kWh of gas annually. Through a series of targeted adjustments and modernisation measures, we successfully halved this consumption, resulting in an annual saving of 75 tons of CO₂.

The payback period was approximately one year, and the annual savings amounted to EUR 38,000.

Watch our video to see the practical steps and technologies Belimo has employed to decrease energy use, lower costs, and contribute positively to the environment.
 

Belimo Energy Valve™ helps New York City Property Manager cut carbon emissions by 40%

In response to a regulatory mandate starting in 2024 in New York City that focused on improving energy efficiency and reducing CO2 emissions for large buildings, a leading property management company upgraded key buildings with the Belimo Energy Valve™, a pioneering, IoT-enabled device designed to optimise energy consumption in HVAC systems and reliably maintain delta T.

The upgrade dramatically cut energy consumption and costs – saving over USD 1 million on electricity costs in 2023 alone. In addition, Paramount received USD 2.1 million in financial incentives from utility companies for its efforts, aligned its buildings with CO2 reduction goals for 2030, and secured important sustainability certifications. This marks a significant stride towards the 2050 CO2 neutrality target, demonstrating a strong commitment to sustainability and efficiency.

Watch the video to find out more about the CO2 reductions and cost savings.

  • Reference – Paramount Group, New York, USA (pdf - 358 KB)

Efficiency made easy: a Belimo Energy Valve™ story

Retrofitting of the historic Hotel Admiral Bergen (Norway) was already in full swing when Geir Hovden of DNB Commercial Real Estate learned about the Belimo Energy Valve™ through a particular episode of the Practical PropTech podcast. That episode examined closely how cutting-edge technology, such as the Belimo Energy Valve™, is transforming the way we manage building operations and save energy. Despite the project already being underway, the decision was pivoted to equip the hotel's hydronic system with Energy Valves. Their decision yielded impressive results, including enhanced operational efficiency, significant cost savings, and a substantial contribution to their sustainability goals.

Watch the video to discover how our innovation makes installations easier and provides valuable insights for better, smarter building management. 
 

See what our customers are saying

For property managers and building owners

For project and facility managers

RetroFIT+ saves Providence College millions: No new chiller required.

Founded in 1917, Providence College comprises 40 campus buildings. With ongoing expansion planned, the chilled water supply was nearing its capacity. How can we meet this increasing demand without installing a new chiller and save on cooling and pumping costs? Retrofitting East Campus buildings with the Belimo Energy Valve™ offered the ideal solution, and is helping the college meet its environmental goals.

  • Reference – Providence College, USA (pdf - 2,51 MB)

Retrofitting buildings for energy-efficiency and sustainability

After a reassessment and recommissioning, Brookfield Place saves 8.9 million litres of water per day in the primary heating system alone.
 

Click on the map to find a reference building


RetroFIT+ Partners

True partnership

RetroFIT+ is a strategic initiative at Belimo to contribute to the decarbonisation of the global building stock. As part of this initiative, we provide application knowledge and tools to help investors, building owners, operators, and sustainability managers understand the potential of HVAC field devices and building automation to reduce energy consumption.

Working together, we achieve your sustainability goals, lower energy consumption, and open up new business opportunities for you as a RetroFIT+ Partner.

  • Learn more
  • RetroFIT+ EXAMPLE Assessment Report (pdf - 2,56 MB)

HVAC hydronics – The goldmine in energy renovation projects

The smart control of heating, cooling, and ventilation loads has a big impact on building energy efficiency. A key aspect here is the hot water and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss with zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making the energy flow visible.

Zone
- Demand-driven zone control.

Learn more about how we can support you:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4,53 MB)

Contact us today to optimise your HVAC system with RetroFIT+

At Belimo, we are here to help you find the best solution for your needs, so you can reduce your energy costs and CO2 emissions for a more sustainable future.

We make the world more efficient. Be part of it!


Find your regional representatives

More RetroFIT+ related documents

  • RetroFIT+ Product Replacement Tool
  • RetroFIT+ Zamenski proizvodi
  • RetroFIT+ Guide (pdf - 6,23 MB)
  • RetroFIT+ checklist – Water applications (pdf - 2,71 MB)
  • Data collection for RetroFIT+ rotary valve adapters (pdf - 1,11 MB)
  • Data collection for RetroFIT+ globe valve adapters (pdf - 950 KB)
  • Sustainability – Belimo Statement
  • Belimo Talk: Pressure Independent vs. Pressure Dependent
  • Brochure – The contribution of building technology to ESG targets (pdf - 3,48 MB)
  • Flyer – Using RetroFIT+ to combat stranded assets (pdf - 2,19 MB)