Air Handling Units
(AHUs)

  1. Início

Outstanding indoor air quality is the prerequisite for our daily well-being and health.

The AHU is the centrepiece of mechanical ventilation. It assumes essential functions such as:

  • Providing suitable quantities of fresh outdoor air
  • Filtration of harmful substances and particles from outdoor air
  • Conditioning of the supply air with respect to temperature and humidity
  • More on the 7 Essentials of Healthy Indoor Air

 

In order to achieve the climate targets set by the European Commission with regard to the reduction of carbon emissions (European Green Deal), energy-efficient solutions are also required in technical building installation. Efficient operation of AHUs contributes significantly to these set goals.

Learn more about why AHUs are the energy-efficient backbone of our comfort and health:
 

Health, Comfort and Energy Efficiency

Air Handling Units (AHUs)

The following documentation is dedicated to the application of AHUs and aims to explain it in a simple and holistic way and thus to communicate application knowledge. In this documentation, the design and functions of an AHU are explained and the advantages and disadvantages of different design strategies are discussed. Special reference is made to the use and arrangement of field devices.

 

Table of Contents

  1. Introduction
     
  2. Basics of Air Conditioning
    → Comfort and Health
    → Air-Conditioning Processes
     
  3. AHUs and Components
    → System Types and Structural Shapes
    → Components
     
  4. Building Automation
    → Levels of a Building Automation System
    → Building Automation with Focus on AHUs
     
  5. Control of AHUs
    → Overview of Control Devices and Functionality
    → Control and Regulation of an AHU

 

Download Links



 


Example from Chapter 5 with respect to the control of AHUs
 

Fields of Application

The requirements for an AHU depend on the application in which the unit is needed. The following applications and their properties can be distinguished (not exhaustive):

Offices, Schools and Meeting rooms

 

Discharge of air pollution caused by people and partly by internal heat loads. Supply of conditioned replacement air.

Airports and Exhibition Halls

 

High volumetric flow rates for discharge of heat loads.

Museums and Art Galleries

 

Constant room conditions --> small temperature and humidity ranges for protection against premature aging.

Data Centers

 

Reduction of cooling loads with minimum outdoor air and maximum recirculated air. Use of adiabatic cooling with highly efficient energy recovery. Concepts using free cooling possible.

Swimming Pools

 

Reduction of air humidity for increased comfort and protection against moisture damage.

Shipping

 

Supply of fresh air to increase comfort and reduce humidity to protect against moisture damage. Systems must be corrosion-resistant.

Hospitals and Laboratories

 

Constant temperature and humidity values. Low fine dust concentration. Systems must meet the highest hygienic standards.

Pharmaceutical and Chemical Industry

 

Defined clean room conditions with partly high demands on room air temperature and humidity.

General Industry with Higher Demands

 

Defined climatic conditions for constant production quality without interrupting operations.

We would be happy to advise you personally
We would be happy to advise you personally
  • Learn more about the Belimo Experience Center in Großröhrsdorf (Germany)
We would be happy to advise you personally